IESNA:LM-63-2002
[TEST]P1334703
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R259050DE010 E3A301B
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 5000K CCT AND, 90CRI , E3A301B TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]140
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
6 9.3 15 23.5 64.9 161.3 302.8 457.2 567 599.2
619.5 640 655.2 666 676.4 683.8 691.8 696.6 699.7 697.1
691.5 677.8 660.6 637.8 613.9 578.8 542.3 504.7 445.7 295.5
152.3 60.5 16.3 6.9 1.4 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
6 9.4 15 23.4 64 156.1 291.9 446.7 555.9 588.1
613 630.3 647 658.5 668.1 675.4 682.1 687.5 688.9 685.8
678.1 666.4 649.2 626.6 599 568.7 533.1 489.3 433.9 284.5
145.4 59.3 16.5 7.1 1.6 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
6 9 14.4 23.1 62.8 143.7 272.6 419.9 530.8 561.5
584.5 603.6 616 626.2 634.7 640.6 644.6 648.8 648.4 644.2
636.9 623.7 605.7 585.3 559.6 525 490.4 447.1 388.9 237.2
118.1 53.6 15.4 6.8 1.7 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
6 9.3 14.2 22.5 55.8 129.6 244.4 377.1 485.4 517.7
541.9 558.7 571.6 580.4 585.4 588.5 590.1 592 590 584.5
575 562.2 545.1 521.2 495.7 456.9 417.9 367.8 307.7 166.9
87.4 46.2 14.2 6.4 1.8 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
6 9 14 21.2 47.8 111.6 207.6 322.9 426.7 456
479.1 496.8 509 517.3 521.6 521.8 520.3 517 512.7 505.8
493.4 477.2 455.5 426.7 388.2 346.5 300 251.3 207.9 110.5
62.7 35.7 12.9 5.7 2.1 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
6 8.9 13.5 19.9 40.8 92.6 166.2 259.3 342 371
394.2 411.5 422 427.8 429.6 427.4 422.2 413.4 404 391.7
375.9 354.5 326.8 293.5 255.6 219.3 183.4 153.6 124.5 72.8
44.7 26.5 12.1 4.3 1.8 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
6 8.8 12.9 18.5 34.6 74.1 130.9 196.8 259.2 279.1
296.3 308.9 316.4 318.7 316.5 310.5 301.9 289.3 274.3 258.9
243 222.2 197 171 143.2 122.9 102.9 86.6 73.8 48.7
31.3 17.1 7.2 2.9 1.2 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
6 8.1 11.1 14.5 18.7 30.4 49.4 65.4 76.9 78.9
79.8 79.2 77.5 74.8 72 68.1 63.9 58.9 54.7 49.5
45.2 41 36.7 32.9 28.6 24.7 20.9 17.5 13.3 5.2
3.3 1.4 0.4 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
6 7.1 8 8.8 9.4 9.7 9.4 8.8 8.2 7.8
7.6 7.3 6.9 6.5 6.1 5.7 5.5 4.8 4.2 3.4
2.5 1.7 1.4 1.2 0.9 0.7 0.5 0.3 0.3 0
0 0 0 0.1 0.1 0.1 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
6 6 5.6 5.2 4.6 3.8 3.1 2.6 2 1.7
1.6 1.3 1.2 1 0.9 0.8 0.7 0.4 0.4 0.3
0.3 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.3 0.3 0.3 0.3 0.4 0.4 0.5 0.5
0.5 0.5 0.4 0.4 0.4 0.4 0.4 0.4 0
6 5 3.9 3 2.2 1.6 1.2 0.8 0.4 0.3
0.3 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.3 0.3 0.4 0.4 0.5 0.5 0.5
0.5 0.4 0.4 0.4 0.3 0.3 0.3 0.3 0
6 4.2 2.9 2 1.3 0.9 0.5 0.3 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.3 0.3 0.4 0.4 0.5 0.5 0.5 0.7 0.7
0.5 0.5 0.4 0.4 0.3 0.3 0.1 0.1 0
6 3.8 2.5 1.6 1 0.5 0.4 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.3 0.4 0.5 0.5 0.7 0.7 0.7 0.8 0.8 0.8
0.7 0.7 0.5 0.4 0.4 0.3 0.1 0.1 0
6 3.7 2.2 1.4 0.9 0.5 0.4 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.3
0.4 0.5 0.5 0.7 0.7 0.8 0.7 0.8 0.8 0.8
0.8 0.7 0.5 0.5 0.4 0.3 0.1 0.1 0
